COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDGTA63-0450 NCG Cylinder

Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGTA63-0450

Bore Diameter

N/A 63 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Rear Trunnion Style

Magnet Included

N/A Built-in

MINO

N/A 11774X28960

Mounting Type

N/A Rear trunnion style

Series

N/A NCG

Stroke Range

N/A 4.5 in

Weight

N/A 2.02 kg

Package Type

N/A Each