COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCGBN32-0600S NCG Cylinder

Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGBN32-0600S

Bore Diameter

N/A 32 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Basic Style

MINO

N/A 11774X30585

Mounting Type

N/A Basic style

Series

N/A NCG

Stroke Range

N/A 6 in

Weight

N/A 0.4 kg

Package Type

N/A Each