COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCGCA50-0600-XB6 NCG Cylinder

NCG, Double Acting Single Rod, Temperature Resistant Options
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGCA50-0600-XB6

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Single Clevis Bracket

Made to Order

N/A Heat resistant cylinder (302°F [150°C])

MINO

N/A 11774X53249

Mounting Type

N/A Single Clevis style

Piston Action

N/A Double Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 6 in

Weight

N/A 2.08 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, single rod cylinder
  • High temperature (XB6) Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Low temperature (XB7) Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Low temperature (XB7) ambient range -40 to 70ºC
  • High temperature (XB6) ambient range -10 to 150ºC