Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDGBA63-0800-XC6 |
Bore Diameter |
N/A 63 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Adjustable air cushion |
Hardware Type |
N/A Basic Style |
Made to Order |
N/A Piston rod and rod end nut made of stainless steel |
Magnet Included |
N/A Built-in |
MINO |
N/A 11774X56612 |
Mounting Type |
N/A Basic style |
Piston Action |
N/A Double-Acting |
Prop 65 |
N/A Yes |
Series |
N/A NCG |
Bore Size |
N/A 20 mm25 mm32 mm40 mm50 mm63 mm |
Weight |
N/A 2.4 kg |
Package Type |
N/A Each |