Actuation |
N/A Direct Acting Solenoid |
Body Material |
N/A Zinc |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.05 |
Flow Direction |
N/A 2-Way |
Fluid Compatibility |
N/A Air Inert Gas |
Manifold Port Size |
N/A M3 x 0.5 |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A VV5QZ25-0701TC |
Maximum Operating Pressure |
N/A 101 psi |
Operating Temperature [Max] |
N/A 120 ºF |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air Inert Gas |
Overall Height |
N/A 33.5 mm |
Overall Length |
N/A 51 mm |
Overall Width |
N/A 17.5 mm |
Piping Type |
N/A Base Mounted Subplate Included |
Response Time |
N/A 15 ms |
Seal Material |
N/A Nitrile |
Solenoid Allowable Voltage Fluctuation |
N/A ±10 % |
Solenoid Coil Insulation |
N/A Class A |
Solenoid Electrical Entry |
N/A M Plug |
Solenoid Power Consumption |
N/A 1 W |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Spool |
Weight |
N/A 0.11 lb |
Package Type |
N/A Each |