COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SY114-6H Solenoid, Valve
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 12 V

Manufacturer Part Number

N/A SY114-6H

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Base Mounted

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Weight

N/A 0.04 lb

Package Type

N/A Each