Actuation |
N/A Direct-Acting Solenoid |
Body Material |
N/A Resin |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.01 |
Flow Direction |
N/A 2-Way |
Manufacturer Part Number |
N/A S070B-5BC |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air Inert Gas |
Operating Temperature Range |
N/A 14 to 122 ºF |
Piping Type |
N/A Base Mounted |
Response Time |
N/A 3 ms |
Seal Material |
N/A Fluoroelastomer (FKM) |
Solenoid Allowable Voltage Fluctuation |
N/A -10 to +10 % |
Solenoid Coil Insulation |
N/A Class B |
Solenoid Electrical Entry |
N/A Plug-in |
Solenoid Power Consumption |
N/A 0.35 W |
Sonic Conductance (C) |
N/A 0.04 dm³/(s.bar) |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Poppet |
Weight |
N/A 0.03 lb |
Package Type |
N/A Each |