Actuation |
N/A Direct Operated Solenoid |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Manufacturer Part Number |
N/A SY113A-5LZ-PM3-F |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 14 to 122 ºF |
Piping Type |
N/A Body Ported |
Seal Material |
N/A Rubber |
Supplier Name |
N/A SMC® |
Weight |
N/A 0.06 lb |
Package Type |
N/A Each |