COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VFN2120N-5B-02N-X36A Valve
Unit of Measure

Specifications

Actuation

N/A Electric

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VFN2120N-5B-02N-X36A

Maximum Operating Pressure

N/A 130 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air Inert Gas

Operating Temperature Range

N/A 14 to 140 ºF

Port Size

N/A 1/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Supplier Name

N/A SMC®

Package Type

N/A Each