COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VP544R-5DZE1-A
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manual Operation Type

N/A Push-Turn Locking (Lever)

Manufacturer Part Number

N/A VP544R-5DZE1-A

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A DIN Terminal

Supplier Name

N/A SMC®

Package Type

N/A Each