Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Exhaust Port Size |
N/A 1/8 in |
Exhaust Port Type |
N/A British Standard Parallel Pipe (BSPP) |
Manufacturer Part Number |
N/A VP342R-5YO1-01FA |
Number of Ports |
N/A 3 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 14 to 122 ºF |
Piping Type |
N/A Body Ported |
Port Size |
N/A 1/8 in |
Port Thread Standard |
N/A British Standard Parallel Pipe (BSPP) |
Supplier Name |
N/A SMC® |
Package Type |
N/A Each |