COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SDB63-200CW
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDB63-200CW

Bore Diameter

N/A 63 mm

Mounting Type

N/A Basic/Without bracket

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Country Of Origin

N/A US

Magnet Included

N/A Built-in

MINO

N/A 11774X10103

Weight

N/A 2.78 kg

Package Type

N/A Each