COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CP96SDB50-100C-M9PL CP96S(D), ISO

Cp96S(D), Double Acting, Single/Double Rod with Air Cushion and Bumper Cushion
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CP96SDB50-100C-M9PL

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Standards Met

N/A International Organization for Standardization (ISO) 15552

MINO

N/A 71774X69744

Bore Size

N/A 100 mm32 mm40 mm50 mm63 mm80 mm

Standard Stroke Range

N/A Up to 800 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single rod
  • End of stroke air cushion and rubber bumper
  • Auto switch capable