COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR2000-F02 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR2000-F02

Air Flow

N/A 0.16 scfm

Knob Type

N/A Rising

Operating Temperature Range

N/A -5 to 60 ºC

Overall Height

N/A 50 mm

Overall Length

N/A 124 mm

Overall Width

N/A 50 mm

Port Gender

N/A Female

Pressure Control Type

N/A Relief Valve

Set Pressure Range

N/A 0.73 to 29 psi

Standards Met

N/A Japanese Industrial Standards (JIS)

Thread Standard

N/A G

Weight

N/A 0.58 lb

Package Type

N/A Each