COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARP40K-F04-Y Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP40K-F04-Y

Body Size

N/A 40

Options Included

N/A Upward Facing Knob

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A G

Weight

N/A 1.32 lb

Package Type

N/A Each