COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARP30-N02-RZ Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP30-N02-RZ

Body Size

N/A 30

Options Included

N/A Flow Direction: Right to Left. Nameplate & Pressure Gauge in Imperial Units: psi

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 0.66 lb

Package Type

N/A Each