COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCA1B400-0200-XB5 Cylinder, NCA1, Tie
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1B400-0200-XB5

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Series

N/A NCA1

Options Included

N/A Oversized Rod

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y52409

Stroke Range

N/A 2 in

Weight

N/A 4.01 kg