COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C85E20-50-XB6
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C85E20-50-XB6

Bore Diameter

N/A 20 mm

Cushion Type

N/A Rubber Bumper

Cylinder Type

N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)

Minimum Operating Pressure

N/A 0.08 MPa

Mounting Type

N/A Double End

Operating Temperature Range

N/A -10 to 150 ºC

Overall Length

N/A 176 mm

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A British Standard Parallel Pipe (BSPP)

Rod Gender

N/A Male

Rod Type

N/A Single Rod

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Length

N/A 50 mm

Series

N/A C85

Weight

N/A 1.24 lb