COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1B325-0300-XC22 Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1B325-0300-XC22

Bore Diameter

N/A 3.2500 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Series

N/A NCA1

Options Included

N/A Viton Seals

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 61774X99129

Stroke Range

N/A 3 in

Weight

N/A 3.4 kg