COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1C200-0300 Tie-Rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1C200-0300

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Single Detachable Rear Clevis

Stroke Length

N/A 3 in

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X00823

Number of Switches

N/A 2

Weight

N/A 1.79 kg