COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1X400-0300-XB5 Tie-rod Cylinder

Ncda1X400-0300-Xb5 Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1X400-0300-XB5

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Rear Clevis

Series

N/A NCA1

Options Included

N/A Oversized Rod

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X11045

Stroke Range

N/A 3 in

Weight

N/A 5.89 kg