COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23076B.MB Double-Row Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 23076B.MB

Bearing Material

N/A Steel

Bore Diameter

N/A 380 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 2900000 N

Fillet Radius

N/A 4 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 1400 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 200 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 135 mm

Outside Diameter

N/A 560 mm

Overall Width

N/A 135 mm

Precision Rating

N/A Not Rated

Series

N/A 230

Static Load Rating

N/A 5000000 N

Weight

N/A 264.00 lb