COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
222S.608 Split Spherical Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 222S.608

Bore Diameter

N/A 6.5000 in

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Outer Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 965 kN

Fillet Radius

N/A 4 mm

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 131 mm

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 900 rpm

Outer Ring Type

N/A Split

Outer Ring Width

N/A 86 mm

Outside Diameter

N/A 320 mm

Overall Width

N/A 131 mm

Precision Rating

N/A Not Rated

Series

N/A 222S

Static Load Rating

N/A 1370 kN

Weight

N/A 75.02 lb