COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23330-A-MA-T41A Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 23330-A-MA-T41A

Bore Diameter

N/A 150 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Cage Type

N/A Outer Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 1500000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 2000 rpm

Operating Temperature Range

N/A -30 to 200 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 128 mm

Outside Diameter

N/A 320 mm

Overall Width

N/A 128 mm

Precision Rating

N/A Not Rated

Series

N/A 233

Static Load Rating

N/A 2120000 N

Weight

N/A 114.40 lb