COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
20304-TVP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 20304-TVP

Bore Diameter

N/A 20 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Inner Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 27000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 7000 rpm

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 15 mm

Outside Diameter

N/A 52 mm

Overall Width

N/A 15 mm

Precision Rating

N/A Not Rated

Series

N/A 203

Static Load Rating

N/A 24500 N