COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23168BL1KW33C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23168BL1KW33C3

Series

N/A 231

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 340 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 810000 lbf

Fillet Radius

N/A 5 mm

Inside Ring Width

N/A 190 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359283525

Operating Temperature [Max]

N/A 250 ºF

Maximum Speed

N/A 680 rpm

Maximum Speed (Grease)

N/A 520 rpm

Maximum Speed (Oil)

N/A 680 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 190 mm

Outside Diameter

N/A 580 mm

Overall Width

N/A 190 mm

Precision Rating

N/A ABEC 1

Static Load Rating

N/A 1480000 lbf

Weight

N/A 449.742 lb