COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MX-W22222EALLKW33C3 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MX-W22222EALLKW33C3

Series

N/A 222

Bearing Material

N/A Through Hardened Steel (IR/OR are phosphate coated)

Bore Diameter

N/A 110 mm

Bore Type

N/A Tapered

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 135000 lbf

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 71 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359804171

Maximum Speed

N/A 3300 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 71 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 71 mm

Precision Rating

N/A Standard

Static Load Rating

N/A 145000 lbf

Weight

N/A 19.62 lb