COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
23036EMW33 Spherical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 23036EMW33

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 180 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 1080000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 74 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 2000 rpm

Operating Temperature Range

N/A -40 to 200 ºC

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 74 mm

Outside Diameter

N/A 280 mm

Overall Width

N/A 74 mm

Precision Rating

N/A Not Rated

Static Load Rating

N/A 1450000 N