COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22311EKMA44 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22311EKMA44

Series

N/A 223

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 55 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Fillet Radius

N/A 2 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 3413520085841

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 120 mm

Overall Width

N/A 43 mm