COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TS3-23976L1KC4PX51 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TS3-23976L1KC4PX51

Series

N/A 239

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 380 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Fillet Radius

N/A 4 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A C4

Lubrication Hole Type

N/A No Lubrication Groove or Hole

UPC Code

N/A 4547359666021

Operating Temperature Range

N/A -40 to 390 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 520 mm

Overall Width

N/A 106 mm

Weight

N/A 149.253 lb