COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
21314KW33 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 21314KW33

Series

N/A 213

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 70 mm

Bore Type

N/A Tapered

Cage Material

N/A Steel

Cage Type

N/A High Strength, 2-Piece, Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 49500 lbf

Fillet Radius

N/A 2.1 mm

Harmonization Code

N/A 8482.30.0080

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359260618

Maximum Speed

N/A 3800 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 150 mm

Overall Width

N/A 35 mm

Static Load Rating

N/A 59000 lbf

Weight

N/A 6.923 lb