COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
230/710BL1KW33C3 Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 230/710BL1KW33C3

Series

N/A 230

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 710 mm

Bore Type

N/A Tapered

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 1620000 lbf

Fillet Radius

N/A 7.500 mm

Internal Clearance

N/A C3

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4547359520637

Maximum Speed

N/A 340 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Type

N/A Not Split

Outside Diameter

N/A 1030 mm

Overall Width

N/A 236 mm

Static Load Rating

N/A 3640000 lbf

Weight

N/A 1410.957 lb