COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50A32 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50A32

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hardened Teeth

N/A Non-Hardened Teeth

Material

N/A Steel

Maximum Bore Diameter

N/A 5.69 in

Number of Hubs

N/A 0

Number of Strands Across

N/A 1

Number of Teeth

N/A 32

Pitch Diameter

N/A 6.376 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 2.8 lb