COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80A10 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80A10

Bore Diameter

N/A 0.9375 in

Bore Type

N/A Rough Stock

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Number of Teeth

N/A 10

Weight

N/A 1 lb