COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
200A21 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 200A21

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Rough Stock

Chain Number

N/A 200

Chain Pitch Size

N/A 2-1/2 in

Number of Teeth

N/A 21

Weight

N/A 79.00 lb