COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60B33 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60B33

Bore Type

N/A Rough Stock

Hardened Teeth

N/A Non-Hardened Teeth

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 33

Pitch Type

N/A Single

Tooth Width

N/A 0.459 in

Weight

N/A 7.90 lb