COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
25B9SS Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 25B9SS

Bore Diameter

N/A 0.2500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 25

Chain Pitch Size

N/A 1/4 in

Hardened Teeth

N/A Non-Hardened Teeth

Hub Diameter

N/A 7/16 in

Length Through Bore

N/A 0.5000 in

Material

N/A Stainless Steel

Maximum Bore Diameter

N/A 1/4 in

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 9

Outside Diameter

N/A 0.8370 in

Pitch Diameter

N/A 0.731 in

Pitch Type

N/A Single

Tooth Width

N/A 0.11 in

Weight

N/A 0.03 lb