COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60B12SS Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60B12SS

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Hub Style

N/A B

UPC Code

N/A 097039391179

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 12

Pitch Diameter

N/A 2.898 in

Tooth Width

N/A 0.459 in

Weight

N/A 1.5 lb