COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60B19SS SB 3/4 Stainless Steel 6 x 6 x 2.5
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60B19SS

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Rough Stock

Chain Number

N/A 60

Chain Pitch Size

N/A 3/4 in

Number of Teeth

N/A 19

Weight

N/A 4.00 lb