COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
35A96 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 35A96

Bore Diameter

N/A 0.7188 in

Bore Type

N/A Rough Stock

Chain Number

N/A 35

Chain Pitch Size

N/A 3/8 in

Number of Teeth

N/A 96

Weight

N/A 4.6 lb