COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
35B54 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 35B54

Bore Type

N/A Rough Stock

Chain Number

N/A 35

Chain Pitch Size

N/A 3/8 in

Number of Teeth

N/A 54

Weight

N/A 2.40 lb