COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCNTPL207-23MZ2W

UPC Code

N/A 0808250178216

Prop 65

N/A Yes

Bore Diameter

N/A 1.4375 in

Dynamic Load Capacity

N/A 5820 lbf

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Overall Height

N/A 4-1/64 in

Overall Length

N/A 4-59/64 in

Seal Type

N/A Contact with Slinger

Series

N/A UCNTPL200MZ2W

Slot Spacing

N/A 2.4375 in

Slot Width

N/A 0.2500 in

Unit Type

N/A Side Mount