COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1402C Cover Assembly
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1402C

Color

N/A Safety Yellow

Compatible Frame Number

N/A 1402

Compatible Frame Series

N/A NSTUF

UPC Code

N/A 841946110435

Material

N/A Carbon Steel

Overall Height

N/A 2.9380 in

Overall Length

N/A 17.7500 in

Overall Width

N/A 4.5930 in

Part Type

N/A Narrow Slot Cover

Weight

N/A 2.40 lb