COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1400C-SS Cover Assembly
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1400C-SS

Color

N/A Safety Yellow

Compatible Frame Number

N/A 1400 -SS

Compatible Frame Series

N/A NSTUF

Includes

N/A Mounting Screws and Washers

UPC Code

N/A 841946110367

Material

N/A Stainless Steel

Overall Height

N/A 2.6880 in

Overall Length

N/A 11.7500 in

Overall Width

N/A 3.7180 in

Part Type

N/A Narrow Slot Cover

Weight

N/A 1.40 lb