COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1427C-SS Cover Assembly
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1427C-SS

Color

N/A Unfinished Stainless Steel

Compatible Frame Number

N/A 1427 -SS

Compatible Frame Series

N/A WSTUF

Includes

N/A Mounting Screws and Washers

UPC Code

N/A 841946111609

Material

N/A Stainless Steel

Overall Height

N/A 3.6230 in

Overall Length

N/A 17.5750 in

Overall Width

N/A 6.6340 in

Part Type

N/A Wide Slot Cover

Weight

N/A 2.60 lb