COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1440C-SS Cover Assembly
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1440C-SS

Compatible Frame Number

N/A 1440 -SS

Compatible Frame Series

N/A WSTUF

Includes

N/A Mounting Screws and Washers

UPC Code

N/A 841946112255

Material

N/A Stainless Steel

Finish/Coating

N/A Unfinished

Overall Height

N/A 4.5480 in

Overall Length

N/A 41.6250 in

Overall Width

N/A 8.1590 in

Part Type

N/A Wide Slot Cover

Weight

N/A 7.90 lb