COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TLB2012-0.5000-SS Tapered Bushing
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TLB2012-0.5000-SS

Bolt Circle Diameter

N/A 2.6250 in

Bore Diameter

N/A 0.5000 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A 2012

Finish

N/A Precision Machined

Keyway Size

N/A 1/8 x 1/16 in

Length Through Bore

N/A 1.2500 in

UPC Code

N/A 841946118493

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 2.7500 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 2

Outside Diameter

N/A 2.75 in

Screw Thread Size

N/A 1/4 in

Screw Torque

N/A 15.42 ft·lb

Weight

N/A 2.10 lb

Taper per Foot

N/A 1-11/16 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA