COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TLB2517-25MM-SS Tapered Bushing
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TLB2517-25MM-SS

Bolt Circle Diameter

N/A 3.2500 in

Bore Diameter

N/A 25 mm

Bore Type

N/A Finished with Keyway

Bushing Size

N/A 2517

Finish

N/A Precision Machined

Keyway Size

N/A 8 x 3.3 mm

Length Through Bore

N/A 1.7500 in

UPC Code

N/A 841946118943

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 3.3750 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 2

Outside Diameter

N/A 3.3750 in

Screw Thread Size

N/A 1/4 in

Screw Torque

N/A 21.25 ft·lb

Weight

N/A 4.26 lb

Taper per Foot

N/A 1-11/16 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA