COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TLB3535-2.7500-SS Tapered Bushing
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TLB3535-2.7500-SS

Bolt Circle Diameter

N/A 4.8280 in

Bore Diameter

N/A 2.7500 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A 3535

Finish

N/A Precision Machined

Keyway Size

N/A 5/8 x 5/16 in

Length Through Bore

N/A 3.5000 in

UPC Code

N/A 841946119391

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 5.0000 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Outside Diameter

N/A 5.0000 in

Screw Thread Size

N/A 1/4 in

Screw Torque

N/A 58.33 ft·lb

Weight

N/A 14.093 lb

Taper per Foot

N/A 1-11/16 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA