Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 6321 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 105 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Cup Width |
N/A 1.7500 in |
Dynamic Load Rating |
N/A 184000 N |
Fillet Radius |
N/A 0.130 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 49 mm |
Internal Clearance |
N/A CN |
UPC Code |
N/A 4547359402933 |
Material |
N/A Case Carburized Steel |
Maximum Speed |
N/A 3600 rpm |
Maximum Speed (Grease) |
N/A 3000 rpm |
Maximum Speed (Oil) |
N/A 3600 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 49 mm |
Outside Diameter |
N/A 5.1875 in |
Overall Width |
N/A 49 mm |
Precision Rating |
N/A Class 0 |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 63 |
Single or Double Cup |
N/A Single Cup |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Rating |
N/A 153000 N |
Weight |
N/A 17.77 lb |